Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Zero-Order Waveplate, Quarter-Wave, Quartz, 25.4 mm Diameter, 1550 nm

Specifications

  • Diameter
    25.4 mm
  • Wavelength Range
    1550 nm
  • Retardation
    λ/4
  • Retardation Accuracy
    ±λ/300
  • Material
    Quartz
  • Clear Aperture
    15.0 mm  
  • Construction
    Two plates, air spaced
  • Wavefront Distortion
    ≤λ/10 at 632.8 nm over the full aperture
  • Damage Threshold
    2 MW/cm2
  • Pulse Damage Threshold
    2 J/cm2 with 10 nsec pulses, typical
  • Antireflection Coating
    Laser Line V-coating, R <0.25%
  • Surface Quality
    10-5 scratch-dig
  • Diameter Tolerance
    +0/-0.1 mm
  • Wedge
    <1 arc sec
  • Thickness
    7.92 mm  
  • Thickness Tolerance
    +0/-0.25 mm
  • Cleaning
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Manual Optic Rotation MountsRM25AOptic Rotation Mount, 25.4 mm, 2° Graduations
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118
High Performance Optic Rotation MountsRSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$297
Tip-Tilt Optic Rotation MountsGM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$594
Agilis™ Series Piezo Rotation MountAG-PR100Piezo Rotation Stage, 1 inch, Agilis™
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,011
RS Low-Profile Rotation StagesRS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$594

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Quartz Zero-Order Half-Wave Plates10RP02-40Zero-Order Waveplate, Half-Wave, Quartz, 25.4 mm Diameter, 1550 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$571
High-Performance Zerodur Metallic Mirrors10Z40ER.4Gold Mirror, Zerodur, 25.4 mm, λ/20, 650-20,000 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$226
Quartz Zero-Order Half-Wave Plates10RP02-28Zero-Order Waveplate, Half-Wave, Quartz, 25.4 mm Diameter, 780 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$571