Glan-Laser Calcite Polarizer, 25.4 mm Diameter, Uncoated

The 10GL08 Glan-Laser Calcite Polarizer is designed for demanding applications requiring extreme polarization purity and high resistance to laser damage. Glan-laser polarizers are air-spaced, select-grade calcite prism pairs with the prism interface angles optimized for minimum insertion loss. Two escape ports provide an exit for the rejected polarization component, avoiding dangerous absorption of laser power by the polarizer housing. This allows this polarizer to be used in Q-switched laser cavities and other multiple pass applications.
This polarizer is uncoated. The housing has been designed to mount into our standard 1 inch (25.4 mm) optic holders, rotary stages, and precision positioning components. The output polarization axis is clearly marked on the housing.
**Calcite polarizers are made with natural crystals, and even in the best grade of calcite, there are embedded flaws which can not be corrected. The laser damage threshold value below was given for reference only and can not be guaranteed. **
This polarizer is uncoated. The housing has been designed to mount into our standard 1 inch (25.4 mm) optic holders, rotary stages, and precision positioning components. The output polarization axis is clearly marked on the housing.
**Calcite polarizers are made with natural crystals, and even in the best grade of calcite, there are embedded flaws which can not be corrected. The laser damage threshold value below was given for reference only and can not be guaranteed. **
Specifications
- Diameter25.4 mm
- Wavelength Range350-2300 nm
- MaterialOptical Grade Calcite
- Extinction Ratio100000:1
- Damage Threshold500 W/cm2 CW, 4 J/cm2 with 10 nsec pulses, typical
- Surface Quality20-10 scratch dig, 80-50 scratch-dig for exit apertures scratch-dig
- Clear Aperture10.0 mm
- Diameter Tolerance±0.25 mm
- Transmitted Beam Deviation<3 arc min
- Reflected Beam Deviation67°
- TransmissionTp ~ 40-45% at 350 nm,
70-75 at 400 nm,
86-88% at 500 nm and longer wavelengths - Acceptance Angle4° full angle at 441.6 nm to 1° full angle at 1064 nm
- Wavefront Distortion≤λ/4 at 632.8 nm over the full aperture
- Maximum Temperature90°C
Resources & Downloads
Other
10GL08 RoHS Certificate(263.8 kB, PDF) 10GL08_ROHS2-2021.pdf(279.4 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10GL08AR.14Glan-Laser Calcite Polarizer, 25.4 mm Diameter, 430 to 700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5526Glan-Thompson Linear Polarizer, 1.0 in. Rotatable Housing, 100,000:1, 1000-1600 nm | In Stock | ||||
![]() | 10GL08AR.16Glan-Laser Calcite Polarizer, 25.4 mm Diameter, 650 to 1000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10GL08AR.33Glan-Laser Calcite Polarizer, 25.4 mm Diameter, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10GL08AR.18Glan-Laser Calcite Polarizer, 25.4 mm Diameter, 1000 to 1550 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RM25AOptic Rotation Mount, 25.4 mm, 2° Graduations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-0.75Optical Post Holder, 0.75 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PR50CCMotorized Rotation Stage, Compact, 360°, 20°/s, DC Servo Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-CEnd Cover, Lens Tube, 1 inch LT Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-30Lens Tube, 1 inch LT Series, 3 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















