Glan-Laser Calcite Polarizer, 25.4 mm Diameter, 650 to 1000 nm

The 10GL08AR.16 Glan-Laser Calcite Polarizer is designed for demanding applications requiring extreme polarization purity and high resistance to laser damage. Glan-laser polarizers are air-spaced, select-grade calcite prism pairs with the prism interface angles optimized for minimum insertion loss. Two escape ports provide an exit for the rejected polarization component, avoiding dangerous absorption of laser power by the polarizer housing. This allows this polarizer to be used in Q-switched laser cavities and other multiple pass applications.
This polarizer has Newport's AR.16 broadband NIR antireflection coating with a 650 to 1000 nm wavelength range. The housing has been designed to mount into our standard 1 inch (25.4 mm) optic holders, rotary stages, and precision positioning components. The output polarization axis is clearly marked on the housing.
**Calcite polarizers are made with natural crystals, and even in the best grade of calcite, there are embedded flaws which can not be corrected. The laser damage threshold value below was given for reference only and can not be guaranteed. **
This polarizer has Newport's AR.16 broadband NIR antireflection coating with a 650 to 1000 nm wavelength range. The housing has been designed to mount into our standard 1 inch (25.4 mm) optic holders, rotary stages, and precision positioning components. The output polarization axis is clearly marked on the housing.
**Calcite polarizers are made with natural crystals, and even in the best grade of calcite, there are embedded flaws which can not be corrected. The laser damage threshold value below was given for reference only and can not be guaranteed. **
Specifications
- Diameter25.4 mm
- Wavelength Range650-1000 nm
- MaterialOptical Grade Calcite
- Extinction Ratio100000:1
- Damage Threshold7.5 J/cm2, 10 ns pulses, 10 Hz at 1064 nm
- Surface Quality20-10 scratch dig, 80-50 scratch-dig for exit apertures scratch-dig
- Clear Aperture10.0 mm
- Diameter Tolerance±0.25 mm
- Transmitted Beam Deviation<3 arc min
- Reflected Beam Deviation67°
- TransmissionTp > 92%, polarized input
- Acceptance Angle4° full angle at 441.6 nm to 1° full angle at 1064 nm
- Wavefront Distortion≤λ/4 at 632.8 nm over the full aperture
- Maximum Temperature90°C
Resources & Downloads
Other
10GL08AR.16_ROHS2-2021.pdf(279.6 kB, PDF) AR.16 Raw Data.xlsx(100.4 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10GL08AR.33Glan-Laser Calcite Polarizer, 25.4 mm Diameter, 1064 nm | In Stock | ||||
![]() | 10GL08Glan-Laser Calcite Polarizer, 25.4 mm Diameter, Uncoated | In Stock | ||||
![]() | 10GL08AR.18Glan-Laser Calcite Polarizer, 25.4 mm Diameter, 1000 to 1550 nm | In Stock | ||||
![]() | 10GL08AR.14Glan-Laser Calcite Polarizer, 25.4 mm Diameter, 430 to 700 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | In Stock | ||||
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | In Stock | ||||
![]() | GM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI | In Stock | ||||
![]() | RM25AOptic Rotation Mount, 25.4 mm, 2° Graduations | In Stock | ||||
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RM25AOptic Rotation Mount, 25.4 mm, 2° Graduations | In Stock |








