Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Cold Mirror, 25.4 mm, 45° AOI, 780-2500 nm Transmittance

Specifications

  • Type
    Cold Mirror
  • Optic Size
    Ø25.4 mm
  • Transmittance Range
    780-2500 nm
  • Transmission
    Tavg>=85% (800-1200 nm)
  • Reflectance Band
    400-700 nm
  • Reflectance
    Ravg>=95% (425-650 nm)
  • Angle of Incidence
    45° ±5°
  • Material
    Borofloat® borosilicate float glass
  • Surface Quality
    80-50 scratch-dig
  • Surface Flatness
    6–8λ per 25.4 mm at 546.1 nm over the clear aperture
  • Thickness
    3.3 mm
  • Thickness Tolerance
    ±0.2 mm
  • Size Tolerance
    ±0.4 mm
  • Clear Aperture
    ≥central 90% of dimensions
  • Temperature Range
    -100 to 500°C
  • Cleaning

Resources & Downloads

Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Heat-Reflecting Hot Mirrors20HMS-0Hot Mirror, 50.8 x 50.8 mm, 0° AOI, 420-690 nm Transmittance
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$81
Heat-Reflecting Hot Mirrors10HMR-0Hot Mirror, 25.4 mm, 0° AOI, 420-690 nm Transmittance
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$61
Heat-Transmitting Cold Mirrors20CMS-45Cold Mirror, 50.8 x 50.8 mm, 45° AOI, 780-2500 nm Transmittance
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$83

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Clear Edge Mirror MountsU100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$150
ULTIMA® Hex-Driven Clear Edge Mirror MountsU100-A2HMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43