About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Optics
- Optical Filters
- Longpass Filters
- Heat-Transmitting Cold Mirrors

Heat-Transmitting Cold Mirrors

Heat-Transmitting Cold Mirrors
Cold mirrors are heat-transmitting mirrors that are designed to work as longpass filters by reflecting visible wavelengths at 45° angle of incidence, while transmitting near-infrared wavelengths.
- Remove unwanted heat from an optical system
- Reflect VIS light and transmit NIR heat at 45°
- 25.4 mm diameter or 50.8 mm square filters See All Features
Showing 2 of 2 total products
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Optic Size | Transmittance Range | Avail. | Price | ||
|---|---|---|---|---|---|---|---|---|---|
![]() | 10CMR-45Cold Mirror, 25.4 mm, 45° AOI, 780-2500 nm Transmittance | UNIVERSAL | Ø25.4 mm | 780-2500 nm | In Stock | ||||
![]() | 20CMS-45Cold Mirror, 50.8 x 50.8 mm, 45° AOI, 780-2500 nm Transmittance | UNIVERSAL | 50.8 x 50.8 mm | 780-2500 nm | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- TypeCold Mirror
- Transmittance Range780-2500 nm
- TransmissionTavg≥85% 780-1250 nm; Tavg≥80% 850-2500 nm
- Reflectance Band400-700 nm
- ReflectanceRavg≥95%
- Angle of Incidence45° ±5°
- MaterialBorofloat® borosilicate float glass
- Surface Quality80-50 scratch-dig
- Surface Flatness6–8λ per 25.4 mm at 546.1 nm over the clear aperture
- Thickness3.3 mm
- Thickness Tolerance±0.2 mm
- Size Tolerance±0.4 mm
- Clear Aperture≥central 90% of dimensions
- Temperature Range-100 to 500°C
Resources
Selection Guides
Have questions? Require assistance?
Click below to contact Newport Optical Filters and we'll get back with you shortly.
Contact Us