Cube Beamsplitter, Non-Polarizing, 12.7 mm, 532 nm Laser Line

The 05BC16NP.3 Laser Line Non-Polarizing Cube Beamsplitter is a 12.7 mm cube beamsplitter optimized for the 532 nm laser line. Our laser line non-polarizing cube beamsplitters provide true 50/50 beam splitting without altering the beam polarization, with the s- and p-polarized components matched to within 3%.
Specifications
- Wavelength Range532 nm
- Size12.7 x 12.7 x 12.7 mm
- ShapeCube
- MaterialGrade A N-BK7
- Coating TypeBroadband all-dielectric non-polarizing
- Coating CodeNP.3
- Antireflection CoatingMultilayer broadband dielectric
- Angle of Incidence0°±2°
- OrientationTo avoid damage, beam should enter prism marked with a dot
- ReflectionRs, p = 50 ±3%
- Reflected Beam Deviation90° ±5 arc min
- TransmissionTs, p = 50 ±3%
- Transmitted Beam Deviation≤5 arc min
- PolarizationS- and P-polarization components matched to within 3%,|Ts - Tp| ≤3%, |Rs - Rp| ≤3%
- Wavefront Distortion≤λ/4 at 632.8 nm over the clear aperture
- Surface Quality20-10 scratch-dig
- Surface Flatness≤λ/4 at 632.8 nm
- Damage Threshold1000 W/cm2 CW, 1 J/cm2 with a 10 nsec pulse @ 532 nm, typical
- Clear Aperture>80% of central dimension
- Size Tolerance±0.254 mm
- Operating Temperature Range-50 to 90°C
- DurabilityMIL-C-675C, moderate abrasion million cycles
- Cleaning
Resources & Downloads
3D Product Models
Other
05BC16NP.3 RoHS Certificate(264.6 kB, PDF) 05BC16NP.3_ROHS2-2021.pdf(280 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10BC16NP.3Cube Beamsplitter, Non-Polarizing, 25.4 mm, 532 nm Laser Line | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10B20NP.24Beamsplitter, Non-Polarizing, 25.4 mm Diameter, 532 nm Laser Line | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05BC15PH.3Cube Beamsplitter, Polarizing, High Energy Nd:YAG, 12.7 mm, 532 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05BC17MB.1Beamsplitter Cube, Non-Polarizing, 12.7 mm, 400-700 nm Broadband | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CH-0.5Cube Beamsplitter Holder, 0.5 in. Cubes, 1.063-20 Threaded Mounts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH.5Cube Beamsplitter Holder, 0.5 in. Cubes, For 0.5 in. Mirror Mounts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-PPlatform Optical Mount, Miniature, 1.0 in., 2 Knob Adjustment, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05BC16PC.3Cube Beamsplitter, Polarizing, 12.7 mm, 532 nm Laser Line | FREE 2-day shipping on thousands of products on Newport.com Learn More |













