Our ultrafast laser harmonic beamsplitter acts as a dichroic filter to separate the fundamental 800 nm wavelength from the doubled frequency of 400 nm. The beamsplitter is precision polished select grade fused silica coated with hard refractory multilayers for high damage threshold and minimum pulse dispersion.
Separate or combine 400 nm & 800 nm Ti:Sapphire harmonics
Minimum pulse dispersion
Low wavefront distortion
Hard refractory coatings for high damage threshold
This harmonic beamsplitter is designed to separate harmonic wavelengths of an Ti:Sapphire laser at 45° angle of incidence. It provides high reflection (>99.5%) and transmission (>95%) at specified wavelengths. A V-coat antireflection coating is applied on the back surface to minimize the loss due to reflection. Harmonic beamsplitters are sometimes called Harmonic Separators or Dichroic Filters.
High Damage Threshold
High fluence Ti:Sapphire lasers may be used safely with this beamsplitter. Extra durable multilayer coatings are used for both the front beamsplitting surface, and the AR-coated back surface. This results in a typical damage threshold at 1064 nm of 5 MW/cm2 for CW, 5 J/cm2 for 0.1–100 nsec, 10Hz pulses. Typical damage threshold for wavelength below 532 nm is 1 MW/cm2 for CW, 1 J/cm2 for pulses.
3 mm Thick Fused Silica Substrate
Constructed of durable fused silica, the front surface of the thin 3 mm thickness substrate is coated with an ultrafast optimized beamsplitter coating and the back side coated with an AR coating. This dichroic filter will easily satisfy the need for ultrafast beam harmonics separation.
Reflectance Outside the Design Wavelengths
Reflection and transmission at wavelengths other than the specified wavelengths are uncontrolled and can vary significantly from the curve shown. Use of beamsplitters outside the design wavelengths is not recommended.
Accessories
Compatible
Compare
Description
Compatibility
Drawings, CAD & Specs
Avail.
Price
LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, 8-32 Thread., A-LINE
IMPERIAL
In Stock
$21.00
M-LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, M4, A-LINE
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
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.