Compare Model Drawings, CAD & Specs Availability Price
Table Frame Support, 3 x 6 ft. Optical Tables, 24 in. Height, Rigid
Table Frame Support, 3 x 6 ft. Optical Tables, 28 in. Height, Rigid
Table Frame Support, 3 x 8 ft. Optical Tables, 24 in. Height, Rigid
Table Frame Support, 3 x 8 ft. Optical Tables, 28 in. Height, Rigid
Table Frame Support, 4 x 10 ft. Optical Tables, 24 in. Height, Rigid
Table Frame Support, 4 x 10 ft. Optical Tables, 28 in. Height, Rigid
Table Frame Support, 4 x 6 ft. Optical Tables, 24 in. Height, Rigid
Table Frame Support, 4 x 6 ft. Optical Tables, 28 in. Height, Rigid
Table Frame Support, 4 x 8 ft. Optical Tables, 24 in. Height, Rigid
Table Frame Support, 4 x 8 ft. Optical Tables, 28 in. Height, Rigid
Table Frame Support, 5 x 10 ft. Optical Tables, 24 in. Height, Rigid
Table Frame Support, 5 x 10 ft. Optical Tables, 28 in. Height, Rigid
5 Weeks
5 Weeks
Table Frame Support, 5 x 6 ft. Optical Tables, 24 in. Height, Rigid
Table Frame Support, 5 x 6 ft. Optical Tables, 28 in. Height, Rigid
Table Frame Support, 5 x 8 ft. Optical Tables, 24 in. Height, Rigid
Table Frame Support, 5 x 8 ft. Optical Tables, 28 in. Height, Rigid

Features

Robust and Flexible Rigid Support Frame

The rigid table frame supports can be upgraded in the field to vibration isolation with the INT-ISL800-KT isolator upgrade kit. The frame features leveling feet, and optional INT-C casters can be added for easy transportation of the system. A wide variety of accessories are compatible with the Integrity VCS frame and can be used to customize your optical table system.

Optical Table System Accessories

We offer a compete set of optical table system accessories to free up space on your optical table or enclose a table top experiment of application.  Accessories include: