Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Table Frame Support, 5 x 10 ft. Optical Tables, 24 in. Height, Rigid

Specifications

  • Width
    5 ft.
  • Length
    10 ft.
  • Height
    24 in.
  • Weight
    343 lb
  • Crated Weight
    623 lb