Compare Model Drawings, CAD & Specs Availability Price
819M-PFR-1.0-1.5BV2 Port Frame Reducer, 1.5 to 1 in. Port, Flat Black, 819C and 819D Spheres
$386
In Stock
In Stock
819M-PFR-SF-1.5V2 Port Frame Reducer, 1.5 to 1 in. Port, Barium Sulfate, 819C and 819D Spheres
$444
7 Weeks
7 Weeks
819-PC-0.5V2 Port Frame Expander, 0.5 to 1.0 in. Port, Flat Black, 819C and 819D Spheres
$124
4 Weeks
4 Weeks
Port Frame Expander, 0.5 to 1.0 in. Port, Flat Black, 819C and 819D Spheres
$127
In Stock
In Stock
Port Frame Reducer, 1.5 to 1 in. Port, Spectraflect, 819C and 819D Spheres
$454
4 Weeks
4 Weeks
Port Frame Reducer, 1.5 to 1 in. Port, Flat Black, 819C and 819D Spheres
$402
5 Weeks
5 Weeks
Port Frame Reducer, 1.5 to 1 in. Port, Diffuse Gold, 819C and 819D Spheres
$518
In Stock
In Stock
Port Frame Reducer, 2.5 to 1 in. Port, Spectraflect, 819C and 819D Spheres
$396
In Stock
In Stock
Port Frame Reducer, 2.5 to 1 in. Port, Flat Black, 819C and 819D Spheres
$402
Port Frame Reducer, 2.5 to 1 in. Port, Diffuse Gold, 819C and 819D Spheres
$608
4 Weeks
4 Weeks

Features

What is a Port Frame Reducer?

A port frame reducer is a fixture that mounts onto a port frame of an integrating sphere, effectively reducing the frame and the port size to a specified diameter. Unlike a port reducer, a port frame reducer has a flange so that an additional sphere accessory can be mounted. Currently, barium sulfate (spectraflect), and flat black coated port frame reducers are available. Use them for for both the barium sulfate spheres and the PTFE (spectralon) based integrating spheres.

Flat Black Coating

These port frame size adapters are available not only in barium sulfate, or diffused gold, but also in Flat Black type coating in some cases. Flat Black type highly absorbs light and is used to imitate an open port, which does not have any reflection, and reduces introduction of ambient light into the sphere.

Customize Your Integrating Sphere

Complete your integrating sphere set-up with a wide variety of accessories. Our accessories include port plugs, port reducers, port frame reducers, fiber optic adapters, detector adapters, C-mount of SM1 type thread adapters, mounting assemblies, and a 0.5 inch to 1.0 inch port expander.