819M-PFR-SF-1.5V2 Port Frame Reducer, 1.5 to 1 in. Port, Barium Sulfate, 819C and 819D Spheres

  • Type
    Port Frame Reducer
  • Sphere Material
    Barium Sulfate
  • Port Size
    1.5 in.
  • Clear Aperture
    1.0 in.
  • Material
    Black anodized aluminum