Port Frame Reducer, 2.5 to 1 in. Port, Diffuse Gold, 819C and 819D Spheres

  • Type
    Port Frame Reducer
  • Detector Type
    819C & 819D Series
  • Sphere Material
    Diffused Gold
  • Port Size
    2.5 in.
  • Clear Aperture
    1.0 in.
  • Material
    Black anodized aluminum