819-PC-0.5V2 Port Frame Expander, 0.5 to 1.0 in. Port, Flat Black, 819C and 819D Spheres

The 819-PC-0.5V2 (P/N 7Z08365N) Port Flange Diameter Expander is used to expand a 1/2 inch port of an integrating sphere to 1 inch, so that 1 inch size sphere accessories can be mounted. Comes with an Allen wrench and set screws.
Resources & Downloads
Literature
DS-111501 Intergrating Sphere Acces-2.pdf(1.2 MB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819-DAPhotodiode Sensor Adaptor, 818 Series Sensors, 1.0 in. Port, 819C and 819D Spheres | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819M-DATPhotodiode Sensor Adaptor, 818 & 918D Sensors, 1.0 in. Port, 819C and 819D Spheres | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819M-CM-1.0C-Mount Adapter, Female, 1.0 in. Port, 819C and 819D Spheres | In Stock | ||||
![]() | 819M-SAM-1.0Sample Holder, 1 in. Port, External Mounting, 819C and 819D Spheres | In Stock |





