Port Frame Reducer, 2.5 to 1 in. Port, Flat Black, 819C and 819D Spheres

The 819M-PFR-1.0-2.5B Flat Black Port Frame Reducer mounts onto the 2.5 inches port frame to change the port frame to 1 inch diameter. This allows accessories designed for smaller port sizes to be used with larger port frames. Coated with flat black. Mount with two M3 size set screws using a 1.5 mm allen wrench, which are included with the part.
Resources & Downloads
Literature
DS-111501 Intergrating Sphere Acces-2.pdf(1.2 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-PFR-SF-1.5Port Frame Reducer, 1.5 to 1 in. Port, Spectraflect, 819C and 819D Spheres | 5 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819C-SF-6Integrating Sphere, 4-Port, 6 in. Diameter, Barium Sulfate, 2.5 in. Port Plug Included | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819D-SF-6Integrating Sphere, 3-Port, 6 in. Diameter, Barium Sulfate, Port Frame Reducer Included | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-PP-1.0Port Plug, 1.0 in. Port, Spectralon, 819C and 819D Spheres | 5 Weeks | ||||
![]() | 819M-SMA-1.0V2Fiber Adaptor, SMA, 1 inch, Flat Black, 819 Series | In Stock |







