These optical table shelves are designed to meet your need for a more organized and ergonomic lab space. They are designed for durability and of the highest quality, providing safe and reliable accessory options. The OHS shelves are specifically designed to fit the optical tables without tie bar supports.
Additional CAD file downloads are not available for this product.
optical-table-shelf-systems - Drawings
Additional drawings are not available for this product.
Features
Height Adjustable
The height of the OHS shelves can be adjusted in 2-inch increments (57.3 in. - 67.3 in.).
Compatible Electrical Sockets and Additional Storage
OHS shelf system can be upgraded to include up to four country specific electrical outlets. OHS-PS electrical power strip upgrade kits are available for France, Germany, Israel, UK, and USA. A hanging shelf can be included for more storage space if needed.
Under Table Accessory Shelf
The AS Series Accessory Shelf mounts below the optical table for out-of-the-way storage of bulky items like lasers and power supplies. Designed with robust, two-inch thick honeycomb paneling, covered by steel on all sides, the shelf is non-resonant. In fact, it’s guaranteed not to degrade table performance. If components require additional, positive-tie-down stability, Newport recommends using a breadboard and support posts instead. The AS-1568 requires holes to be drilled and tapped into the bottom surface of optical tables for attachment. Please notify your Newport representative so that this special feature can be added to the table.
Laser mounted on accessory shelf with precision beam steerer to route beam to table top.
Accessories
OHS Shelf Electrical Outlets
These electrical outlet strips are compatible with OHS series shelf systems.
Compare
Description
Compatibility
Drawings, CAD & Specs
Avail.
Price
New
OHS-PS-DEPower Outlet Strip Kit, OHS, German, Type F
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
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.