Overhead Shelf, Free-Standing, 4 ft. Optical Table Length

The OHS-4 Overhead Shelf frame provides storage space for instruments, power supplies, and other accessories when a full enclosure is not necessary. The OHS-4 is a 4 ft. shelf kit with supports for mounting to 4 ft. optical tables. Each shelf system comes complete with two frame mounted vertical supports, a height adjustable 23.7 in. width shelf with a lip to prevent instrumentation from accidentally falling off. OHS Series shelves can support a center load of 200 lbs. (91 kg). The OHS frame can be upgraded to include hanging shelves or universal power strips (available for France, Germany, Israel, UK, and USA).
Compatible Electrical Sockets and Additional Storage
OHS shelf system can be upgraded to include up to four country specific electrical outlets. OHS-PS electrical power strip upgrade kits are available for France, Germany, Israel, UK, and USA. A hanging shelf can be included for more storage space if needed.
Specifications
- TypeOHS Shelf
- Length4 ft.
- Distributed Load Capacity300 lb.
- Centered Load Capacity200 lb.
Resources & Downloads
Manuals
OHS Installation Quick Guide(387.4 kB, PDF)
Related Products
OHS Shelf Electrical Outlets
These electrical outlet strips are compatible with OHS series shelf systems.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OHS-PS-DEPower Outlet Strip Kit, OHS, German, Type F | In Stock | ||||
![]() | OHS-PS-FRPower Outlet Strip Kit, OHS, French Type E | In Stock | ||||
![]() | OHS-PS-USPower Outlet Strip Kit, OHS, US Type B | In Stock | ||||
![]() | OHS-PS-UKPower Outlet Strip Kit, OHS, UK Type G | In Stock | ||||
![]() | OHS-PS-ILPower Outlet Strip Kit, OHS, Israel Type H | In Stock |









