Hanging Shelf, 20 x 23 in., OHS Overhead Shelves, 6 in. Rod Length

The OHS-HS-6 Hanging Shelf allows for additional storage under the main OHS platform.This 20 inch by 23 inch aluminum shelf hangs 6 inches below an overhead shelf and is supported by 4 included rods. The OHS-HS-6 is compatible with the OHS and OHS-OTS series. These shelves are not compatible with OHS-VIS.
Specifications
- TypeOHS Hanging Shelf
- Width23 in.
- Length20 in.
- MaterialAluminum
- Centered Load Capacity10 kg
Resources & Downloads
2D Product Drawings
OHS-HS Drawing(28.5 kB, PDF)

