Hanging Overhead Shelves provide additional storage beneath the main Overhead Shelf platforms. They offer a convenient way to organize small to medium-sized instruments while keeping the optical workspace clear. These durable aluminum shelves are compatible with both OHS and OHS-OTS systems and are available in multiple sizes to suit a variety of lab configurations.
- Compatible with OHS, OHS-OTS shelves
- Expands storage under overhead shelves
- Available with 6, 12, or 18 inch Hanging Depth See All Features
Specifications
- Width23 in.
- Length20 in.
- Height6, 12, or 18 inch Hanging Rods Included
- MaterialAluminum
- Centered Load Capacity10 kg