Overhead Shelf, Free-Standing, 10 ft. Optical Table Length

The OHS-10 Overhead Shelf frame provides storage space for instruments, power supplies, and other accessories when a full enclosure is not necessary. The OHS-10 is a 10 ft. shelf kit with supports for mounting to 10 ft. optical tables. Each shelf system comes complete with two frame mounted vertical supports, a height adjustable 23.7 in. width shelf with a lip to prevent instrumentation from accidentally falling off. OHS Series shelves can support a center load of 200 lbs. (91 kg). The OHS frame can be upgraded to include hanging shelves or universal power strips (available for France, Germany, Israel, UK, and USA).
Compatible Electrical Sockets and Additional Storage
OHS shelf system can be upgraded to include up to four country specific electrical outlets. OHS-PS electrical power strip upgrade kits are available for France, Germany, Israel, UK, and USA. A hanging shelf can be included for more storage space if needed.
Resources & Downloads
3D Product Models
2D Product Drawings
OHS-X Drawing(76.8 kB, PDF)
Other
OHS-10 RoHS 2024 (212.8 kB, PDF)
Manuals
OHS Installation Quick Guide(387.4 kB, PDF)
Related Products
OHS Shelf Electrical Outlets
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OHS-PS-DEPower Outlet Strip Kit, OHS, German, Type F | In Stock | ||||
![]() | OHS-PS-FRPower Outlet Strip Kit, OHS, French Type E | In Stock | ||||
![]() | OHS-PS-USPower Outlet Strip Kit, OHS, US Type B | In Stock | ||||
![]() | OHS-PS-UKPower Outlet Strip Kit, OHS, UK Type G | In Stock | ||||
![]() | OHS-PS-ILPower Outlet Strip Kit, OHS, Israel Type H | In Stock |
OHS Hanging Shelves
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | New OHS-HS-6Hanging Shelf, 20 x 23 in., OHS Overhead Shelves, 6 in. Rod Length | |||||
![]() | New OHS-HS-12Hanging Shelf, 20 x 23 in., OHS Overhead Shelves, 12 in. Rod Length | |||||
![]() | New OHS-HS-18Hanging Shelf, 20 x 23 in., OHS Overhead Shelves, 18 in. Rod Length | In Stock |








