Power Outlet Strip Kit, OHS, German, Type F

The OHS-PS-DE is a universal power strip with Germany Type F sockets that accept C, E, and F style power plugs.This power strip can be mounted to the OHS overhead shelves. The power strip has 8 outlets, combined on/off and reset switch, and surge protection.
Specifications
- TypeType F Sockets x 8
- Power Requirements250 VAC, 16 A
- Operating Temperature Range-10 to 60 °C
- CE CertifiedYes
- Cable Length3 m
Resources & Downloads
2D Product Drawings
OHS-PS Drawing(46.4 kB, PDF)
Manuals
OHS Installation Quick Guide(387.4 kB, PDF)