Compare Model Drawings, CAD & Specs Axes of Travel Maximum Stage Travel Centered Normal Load Capacity Thread Type Availability Price
$291
In Stock
X 3 mm 2.2 N 2-56 and 8-32
In Stock
$553
In Stock
X, Y 3 mm 2.2 N 2-56 and 8-32
In Stock
$791
In Stock
X, Y, Z 3 mm 2.2 N 2-56 and 8-32
In Stock
$386
2 Weeks
X 5 mm 3.3 N 2-56 and 5/16-24
2 Weeks
$817
X, Y 5 mm 3.3 N 2-56 and 5/16-24
In Stock
X, Y, Z 5 mm 3.3 N 2-56 and 5/16-24
In Stock
$303
1 Week
X 13 mm 3.3 N 2-56 and 5/16-24
1 Week
In Stock
X, Y 13 mm 3.3 N 2-56 and 5/16-24
In Stock
$892
In Stock
X, Y, Z 13 mm 3.3 N 2-56 and 5/16-24
In Stock

80 TPI adjustment screws are included with these stages.

Features

Miniature Size

MS Series linear stages are great for space limited optical set-ups. MS-125 and MS-500 Series are equiped with precision 80 TPI adjustment screws. MS-200M Series are actuated by micrometers. 

Wear Resistant Motion

Hardened precision rods are preloaded against a four corner hardened slider for smooth, wear-resistant motion. A return spring provides built-in preload to eliminate backlash. The unique carriage design eliminates wobble while providing an extremely robust stage. MS stages feature a precision 80 TPI adjustment screw to provide unmatched resolution in stages of this size.

Wide Variety of Accessories

The multi-position adapter plates MS-AP-1 and MS-AP-3 interface with standard optical tables and can provide additional footprint to free-standing stages.
The Z-bracket and screw kits MS-KIT-Z-1 and MS-KIT-Z-3 are used to build XZ configuration of MS-125 and MS-500 Series miniature linear stages.
The headless adjusting screws MS-SS-1 and MS-SS-3 replace a standard thumb screw in MS-125 or MS-500. They provide full linear travel while reducing the length of the stage by 0.4 or 0.5 in. respectively. 
The knurled thumb grips MS-TG-1 and MS-TG-3 can be added to MS-125 and MS-500 stages to enhance resolution and alternatively can be used as a locking nut.
With the pinhole adapter MS-PA-1 or MS-PA-3, apertures can be changed by replacing the entire adapter or by removing and replacing the aperture only. A soft rubber washer can be used under the adapter for slit aperture orientation.

Objective Lens Positioning Application

The objective adapter MS-OA-3 allows mounting of standard microscope objectives to MS-500 stages. A Newport M Series Objective Lens is shown with Model MS-500-XYZ stage to create a miniature XYZ objective lens positioner.