NSA12 Series actuators are combined with the inexpensive CONEX™ controller to offer an accurate, affordable solution for single or multi-axis control.
- Affordable Micro Stepper motor controller/driver integrated with an NSA12 actuator
- Ultra-compact controller and driver
- Proportional and Integral control loop for stepper motor phase current
- Advanced Backlash or Hysteresis compensation mode See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-NSA12Motorized Actuator, NSA12, CONEX-PP Integrated Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-NSA12V6Motorized Actuator, NSA12, CONEX-PP Integrated Controller, Vacuum | In Stock |
Specifications
Features
NSA12 Micro Step Linear Actuators
The NSA12 series miniature motorized linear actuators come in both standard (CONEX-NSA12) and vacuum compatible (CONEX-NSA12V6) versions and are capable of 11 mm travel. These linear actuators offer an economical solution for motorizing mirror mounts, rotation stages, linear stages, and other manual motion devices. They are ideal for remote adjustment of sensitive, hard-to-reach optical components which can be influenced by the compressive and torsional forces imposed by traditional manual adjustment micrometers. Typical applications include optimizing the alignment of a laser cavity, zeroing in on coherence lengths, or just adjusting the pointing of a beam over a long distance. These actuators are integrated with a Conex controller.
Complete Your Conex System
We also offer the
Cable Adapter, USB-RS422-1.8 to be ordered separately.
Out-of-the-box PC Control
For out-of-the box control, the CONEX controller is preconfigured and delivered with the motion device. To start moving a sample or sensor, it simply requires plugging in the power supply, connecting the USB communication and starting the free motion GUI. The integrated USB interface, provides a fast ubiquitous communication protocol. For OEM's or security sensitive applications, RS-232 and RS-485 communications are embedded onto the CONEX controller.
Simple Programming with Extensive Language Options
Advanced application programming is simplified by using mnemonic ASCII commands. Newport provides a free GUI that allows the user to access and execute over 60 intuitive ASCII commands. A managed Microsoft .NET assembly (DLL) is provided for programming custom applications in C#, Labview, Matlab, Python and other .NET compatible languages.
Accessories
Resources
Literature
CONEX Datasheet(4.2 MB, PDF) Conex-PP EU Declaration of Conformity(284 kB, PDF)
Manuals
CONEX-NSA12 - User's Manual(178.9 kB, PDF) CONEX-PP Command Interface User Manual(779.7 kB, PDF) CONEX-PP Controller GUI User Manual(2.4 MB, PDF)
Software
CONEX-PP Utility Installer Win32(1.7 MB, ZIP)
Technical Notes
Motorized Linear Actuator Compatibility Guide LTA Series Compatibility with Manual Positioners and Mounts GUI_Launch_error_AdminRights_solution(33.9 kB, PDF)