Compare Model Drawings, CAD & Specs Availability Price
Motorized Actuator, NSA12, CONEX-PP Integrated Controller
$1,579
Motorized Actuator, NSA12, CONEX-PP Integrated Controller, Vacuum
$2,430
In Stock
In Stock

Specifications

Features

NSA12 Micro Step Linear Actuators

The NSA12 series miniature motorized linear actuators come in both standard (CONEX-NSA12) and vacuum compatible (CONEX-NSA12V6) versions and are capable of 11 mm travel. These linear actuators offer an economical solution for motorizing mirror mounts, rotation stages, linear stages, and other manual motion devices. They are ideal for remote adjustment of sensitive, hard-to-reach optical components which can be influenced by the compressive and torsional forces imposed by traditional manual adjustment micrometers. Typical applications include optimizing the alignment of a laser cavity, zeroing in on coherence lengths, or just adjusting the pointing of a beam over a long distance. These actuators are integrated with a Conex controller.

Compact Stepper Motion Controller

In terms of size, the CONEX-PP motion controller is comparable to a deck of cards. Up to 3 CONEX-PP motion controllers can fit on a CONEX-BP baseplate. Both the controller and NSA 12 actuator are compact and ideal for space-confined or access-limited applications.

Out-of-the-box PC Control

For out-of-the box control, the CONEX controller is preconfigured and delivered with the motion device. To start moving a sample or sensor, it simply requires plugging in the power supply, connecting the USB communication and starting the free motion GUI. The integrated USB interface, provides a fast ubiquitous communication protocol. For OEM's or security sensitive applications, RS-232 and RS-485 communications are embedded onto the CONEX controller.

Simple Programming with Extensive Language Options

Advanced application programming is simplified by using mnemonic ASCII commands. Newport provides a free GUI that allows the user to access and execute over 60 intuitive ASCII commands. A managed Microsoft .NET assembly (DLL) is provided for programming custom applications in C#, Labview, Matlab, Python and other .NET compatible languages.

Complete Your Conex System

FC-PS40 is an essential need to supply power to your Conex devices and it is purchased separately. 

We also offer the CONEX-BP base plate which is used to securely mount up to 6 CONEX-AGP motion controllers to save you space and bring you convenience.

Cable Adapter, USB-RS422-1.8 to be ordered separately.