Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 1 of 1 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Lens Focusing MountLFM-1ALens Focusing Mount, 5 mm Travel, 35 mm Max Optic, 80 TPI
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$377

Specifications

  • Optic Diameter
    25.4 mm
  • Use
    Lens Focusing
  • Adjustments
    Z
  • Adjustment Screw Thread
    80 TPI
  • Retaining Ring
    (2 Included)
  • Retaining Ring Thread
    1.438-20
  • Included Optic Holder
  • Thread Type
    8-32 and M4

Features

High Precision Z Positioning Mount

The LFM-1A lens focusing mount includes two Delrin retaining rings for 35 mm and one threaded optic holder with a retaining ring for 1.0 in. (25 mm) optics. It is also compatible with 0.5 in. optic adapter,  objective lens holder and C-Mount Lens Holder. 1 µm sensitivity is provided by an 80 TPI threaded barrel with easy-grip knurled focusing ring.

Optical Post Mounting

LFM-1A features M4 top and 8-32 bottom tapped mounting holes for easy attachment to posts or other optical hardware.

Secure Locking

To secure your focus position, a series of locking screws are conveniently located around the perimeter of the adjustment barrel.

Accessories

Compatible Adapters

Compare Description Drawings, CAD & Specs Avail. Price
Precision Multi-Axis Lens PositionersLPLH-1TOptic Holder, 1.0 inch Diameter, 1.438-20 Thread, For LP-1A Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$38
Precision Multi-Axis Lens PositionersLPMH-1Objective Lens Holder, RMS, 1.438-20 Thread, For LP-1A Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
Precision Multi-Axis Lens PositionersLP1A-1-32C-Mount Lens Holder, 1.438-20 Thread, For LP-1A Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$78
High Performance Optic Rotation MountsPRA-05Polarizer Adaptor, 12.7 mm Optics to 1.063-20 Threaded Mounts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43