Compare Model Drawings, CAD & Specs Center Wavelength Spectral Range Clear Aperture Availability Price
$1,250
638 nm 628-648 nm 2 mm
$1,530
638 nm 628-648 nm 2 mm
$1,730
532 nm 522-542 nm 4 mm
$1,890
532 nm 522-542 nm 4 mm
$1,730
638 nm 628-648 nm 4 mm
$1,940
638 nm 628-648 nm 4 mm
$1,730
785 nm 775-795 nm 4 mm
$1,940
785 nm 775-795 nm 4 mm

Specifications

  • Center Wavelength
    532, 638, or 785 nm
  • Clear Aperture
    2 or 4 mm
  • Isolation
    >33 dB
  • Transmission
    >95%
  • Forward Power Handling
    5 W
  • Material
    Terbium Gallium Garnet
  • Polarizer Type
    PBS Cube Beamsplitter
  • Operating Temperature
    10-30ºC

Features

High Transmission Polarizing Beamsplitter Cube

Our compact isolators contain optically contacted polarizing beamsplitter cubes that provide high transmission. With more photons available for your application, diodes can be run at lower currents, extending the diode lifetime.

1/2 Waveplate Option

We offer versions with an added zero order 1/2 wave plate (-W models). The waveplate is installed at the factory and cannot be adjusted. Should you need to adjust the waveplate please contact us.

Mounting to a Table, Stage, or Post

Newport offers the VB-1 V-Block mount, a cost-effective way to mount and secure cylindrical devices, including these Compact Faraday Optical Isolators. The block can be attached directly to an optical table, tip/tilt or translation stage, or it can be post-mounted.

Applications

Common applications for compact isolators include:

  • Eliminating frequency instability in single-frequency lasers, such as diodes and OPSLs
  • Preventing mode-hopping in external cavity diode lasers
  • Eliminating parasitic oscillations due to ASE in amplified laser systems