Faraday Optical Isolator, Compact, 2 mm, 638 nm, PM Isolator, 1/2 Waveplate, [DISCONTINUED]

  • Center Wavelength
    638 nm
  • Spectral Range
    628-648 nm
  • Clear Aperture
    2 mm
  • Isolation
    >33 dB
  • Transmission
    >95%
  • Forward Power Handling
    5W
  • Operating Temperature
    10-30°C
  • Isolator Diameter
    20 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C