Compare Model Drawings, CAD & Specs Availability Price
Base Clamp, Adjustable-Height, Short, 1/4-20 Tapped Holes
$13.40
In Stock
In Stock
Base Clamp Pack, Adjustable-Height, Short, 1/4-20 Tapped Holes, Qty 10
$121
In Stock
In Stock
Base Clamp, Adjustable-Height, Long, 1/4-20 Tapped Holes
$14.70
In Stock
In Stock
Base Clamp Pack, Adjustable-Height, Long, 1/4-20 Tapped Holes, Qty 10
$133
In Stock
In Stock
Base Clamp, Adjustable-Height, Short, M6 Tapped Holes
$13.40
In Stock
In Stock
Base Clamp Pack, Adjustable-Height, Short, M6 Tapped Holes, Qty 10
$121
In Stock
In Stock
Base Clamp, Adjustable-Height, Long, M6 Tapped Holes
$14.70
In Stock
In Stock
Long Base Clamp Pack, Adjustable-Height, M6 Tapped Holes, Metric, Pack of 10
$133
In Stock
In Stock

Features

Stainless Steel Construction

Our base clamps are made from stainless steel, offering superior rigidity and thermal stability over traditional aluminum designs. The included 1/4-20 (M6) cap screw at the end enables height adjustment.

 Models Coarse Positioning   Height Adjustment
 (M-) BC-5  0.9 in. (22.9 mm)  0.26 in. (6.3 mm)
 (M-) BC-6  1.42 in. (36 mm)  0.38 in. (9.5 mm)