Sorry, this product is no longer offered for sale. The recommended replacement product is M-BC-6.

Long Base Clamp Pack, Adjustable-Height, M6 Tapped Holes, Metric, Pack of 10

Specifications

  • Type
    Long Base Clamp
  • Thread Type
    M6
  • Material
    Stainless Steel
  • Quantity
    10  

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Optical Post and Base Position RetainersPRFFixed Position Retainer, Compact, Aluminum
$12
Kinematic BasesM-BK-3AKinematic Base, Magnetic, 76.2 mm Square, Metric
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$237
Near Infrared (NIR) Sensor CardsF-IRC4-SIR Sensor Card, 700-1600 nm, 1 in. x 1.5 in. Sensor
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$125