About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale. The recommended replacement product is M-BC-5.
Base Clamp Pack, Adjustable-Height, Short, M6 Tapped Holes, Qty 10


Base Clamp Pack, Adjustable-Height, Short, M6 Tapped Holes, Qty 10
Model: M-BC-5-PK
This is a 10-pack of the Short Adjustable-Height Stainless Steel Base Clamps. The M-BC-5-PK Short Adjustable-Height Stainless Steel Base Clamps have M6 tapped holes and a notched tip for superior clamping security. Cost Saving pack of 10 clamps.
Specifications
- TypeShort Base Clamp
- Thread TypeM6
- MaterialStainless Steel
- Quantity10
- TypeShort Base Clamp
- Thread TypeM6
- MaterialStainless Steel
- Quantity10
Resources & Downloads
Other
M-BC-5-PK RoHS Certificate(277 kB, PDF) M-BC-5-PK_RoHS2021.pdf(679.2 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CB-2-MConstruction Plates, 63.5 x 88.9 mm, 2 pieces, M6 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC4-SIR Sensor Card, 700-1600 nm, 1 in. x 1.5 in. Sensor | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 25 mm Spacing | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




