Newport offers optical power and wavelength measurement sensors compatible with the 1938-R and 2938-R meters that cover wavelength ranges from 400 to 1650 nm. These sensors feature the unique capability of collecting both power and wavelength measurements simultaneously without the need for physical adjustments.
- Integrating sphere-based sensor design
- Unique power and wavelength measurements with one sensor
- Wavelength ranges from 400 nm to 1650 nm
- Free-space or fiber-optic measurement options
- Requires 1938-R or 2938-R optical meter See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819-IG-06-WLOptical Power and Wavelength Measurement Sensor, 1W, 950 to 1650 nm, InGaAs | |||||
![]() | 819-SL-06-WLOptical Power and Wavelength Measurement Sensor, 1 W, 400 to 1100 nm, Silicon |
Features
Power and Wavelength in a Single Instrument
The 819-WL optical power and wavelength sensors, when coupled to a 1938-R or 2938-R optical meter, provide the capability to accurately measure the power and wavelength of light sources between 400 and 1650 nm. The sensors are calibrated to NIST traceable power and wavelength standards to ensure accuracy. Simplified mounting, quick setup and alignment, and a two meter cable make the 819-WL sensor easy to integrate into an experiment. The instrument can be integrated with other equipment via USB, RS232, or Ethernet remote interfaces.
Ideal For Laser Diode Testing Applications
The integrating sphere measurement method simplifies optical power measurements of laser diodes by eliminating measurement problems related to detector saturation, alignment beam profile, polarization, and back reflection. Since these sensors simultaneously measure wavelength, they have the unique capability to "self-calibrate" the wavelength dependent response of the internal detector. There is no need to enter a reference wavelength for an accurate power measurement; the instrument does it automatically by detecting the signal wavelength.
Thermally Stablized Performance
Each 819-WL optical sensor is temperature controlled via a Thermoelectric Cooler (TEC), with the TEC controller embedded in the electronics enclosure. This offers stable performance in a variety of ambient laboratory temperatures and optical input power levels, with a built-in status LED to ensure optimum accuracy and stability in your measurements.
Custom Specials Available
For volume applications requiring a higher wavelength precision at a trade-off of a smaller wavelength measurement range, please contact your Newport sales representative for our custom specials offerings. For a reduced wavelength range from our standard products, we can provide measurement resolutions as precise as ±0.01 nm.
Accessories
Compatible Optical Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AO271FC Fiber Adapter, For use w/ 6703B, 6708B, 6727B, 6742B, 819-WL | In Stock | ||||
![]() | AO122Bare Fiber Adapter Kit, For OMH-6703B, 6708B, 6727B, 6742B, and 819-WL Series | 5 Weeks | ||||
![]() | BF820Bare Fiber Holder, CA120 or AO120 / AO122 Fiber Adapter Mount | In Stock |
Resources
Literature
1938-R & 2938-R Benchtop Power Meter Datasheet(2.9 MB, PDF) 819-WL Series Power and Wavelength Sensor Datasheet.pdf(1.8 MB, PDF) 819-SL-06-WL Optical Sensor User Notes(685.1 kB, PDF) 819-IG-06-WL Optical Sensor User Notes(750.3 kB, PDF)
Manuals
PMManager User Manual rev 3.90-2(5.3 MB, PDF) 1938-R & 2938-R Series User Manual rev 5.05(4.2 MB, PDF)
2D Product Drawings
819-06-WL Series Dimensional Drawing(327.7 kB, PDF)
Software
Instructions How to Update the x938-R Meter Firmware V01(PDF) x938 Firmware Upgrade Version 5.05(428.9 MB, ZIP) 819-WL Firmware v1.13(52.2 kB, ZIP)











