Optical Power and Wavelength Measurement Sensor, 1 W, 400 to 1100 nm, Silicon

The 819-SL-06-WL Optical Power and Wavelength Measurement Sensor is an integrating sphere based detector compatible with the 1938-R or 2938-R Optical Meters. The 819-SL-06-WL is designed to measure optical power up to 1W over a wavelength range of 400 - 1100 nm. The 819-SL-06-WL also has the unique ability to measure the wavelength of the source with a NIST traceable calibration uncertainty of ±0.5 nm. Accurate measurements can be taken either by free space or with a compatible fiber optic adapter. Fiber optic adapters include FC or bare fiber types.
Specifications
- TypePower & Wavelength Measurement Sensor
- Detector MaterialSilicon
- Spectral Range400 to 1100 nm
- Power Range-40 dBm to + 30 dBm
100 nW to 1 W - Wavelength Accuracy± 0.5 nm Calibration Uncertainty
- Use1938-R or 2938-R Meter
- Input Port Size6 mm
- Minimum Optical Power for Wavelength Measurement-25 dBm; 3 µW
- Cable Length2 meters
- Operating Temperature Range+15°C to +30°C
- Storage Temperature Range-10°C to +50°C
Resources & Downloads
Literature
819-WL Series Power and Wavelength Sensor Datasheet.pdf(1.8 MB, PDF) 819-SL-06-WL Optical Sensor User Notes(685.1 kB, PDF)
2D Product Drawings
819-06-WL Series Dimensional Drawing(327.7 kB, PDF)
Software
819-WL Firmware v1.13(52.2 kB, ZIP)
Related Products
Compatible Optical Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AO271FC Fiber Adapter, For use w/ 6703B, 6708B, 6727B, 6742B, 819-WL | In Stock | ||||
![]() | AO122Bare Fiber Adapter Kit, For OMH-6703B, 6708B, 6727B, 6742B, and 819-WL Series | 5 Weeks | ||||
![]() | BF820Bare Fiber Holder, CA120 or AO120 / AO122 Fiber Adapter Mount | In Stock |





