Compare Model Drawings, CAD & Specs Availability Price
Vibration Isolator Set, SL-1200 LabLegs, 10 in., 4800 lb. Load, Qty 4
$3,743
3 Weeks
3 Weeks
Vibration Isolator Set, SL-1200 LabLegs, 13.5 in., 4800 lb. Load, Qty 4
$3,743
3 Weeks
3 Weeks
Vibration Isolator Set, SL-1200 LabLegs, 16 in., 4800 lb. Load, Qty 4
$3,743
3 Weeks
3 Weeks
Vibration Isolator Set, SL-1200 LabLegs, 19.5 in., 4800 lb. Load, Qty 4
$3,743
In Stock
In Stock
Vibration Isolator Set, SL-1200 LabLegs, 22 in., 4800 lb. Load, Qty 4
$3,743
3 Weeks
3 Weeks
Vibration Isolator Set, SL-1200 LabLegs, 23.5 in., 4800 lb. Load, Qty 4
$3,743
3 Weeks
3 Weeks
Vibration Isolator Set, SL-1200 LabLegs, 28 in., 4800 lb. Load, Qty 4
$3,743
3 Weeks
3 Weeks
Vibration Isolator Set, SL-1200 LabLegs, 10 in., 7200 lb. Load, Qty 6
$5,615
3 Weeks
3 Weeks
Vibration Isolator Set, SL-1200 LabLegs, 13.5 in., 7200 lb. Load, Qty 6
$5,615
3 Weeks
3 Weeks
Vibration Isolator Set, SL-1200 LabLegs, 16 in., 7200 lb. Load, Qty 6
$5,615
3 Weeks
3 Weeks
Vibration Isolator Set, SL-1200 LabLegs, 19.5 in., 7200 lb. Load, Qty 6
$5,615
3 Weeks
3 Weeks
Vibration Isolator Set, SL-1200 LabLegs, 22 in., 7200 lb. Load, Qty 6
$5,615
3 Weeks
3 Weeks
Vibration Isolator Set, SL-1200 LabLegs, 23.5 in., 7200 lb. Load, Qty 6
$5,615
3 Weeks
3 Weeks
Vibration Isolator Set, SL-1200 LabLegs, 28 in., 7200 lb. Load, Qty 6
$5,615
3 Weeks
3 Weeks
Vibration Isolator Set, SL-600 LabLegs, 10 in., 2400 lb. load, Qty 4
$3,121
3 Weeks
3 Weeks
Vibration Isolator Set, SL-600 LabLegs, 13.5 in., 2400 lb. load, Qty 4
$3,121
3 Weeks
3 Weeks
Vibration Isolator Set, SL-600 LabLegs, 16 in., 2400 lb. load, Qty 4
$3,121
3 Weeks
3 Weeks
Vibration Isolator Set, SL-600 LabLegs, 19.5 in., 2400 lb. load, Qty 4
$3,121
3 Weeks
3 Weeks
Vibration Isolator Set, SL-600 LabLegs, 22 in., 2400 lb. load, Qty 4
$3,121
3 Weeks
3 Weeks
Vibration Isolator Set, SL-600 LabLegs, 23.5 in., 2400 lb. load, Qty 4
$3,121
3 Weeks
3 Weeks
Vibration Isolator Set, SL-600 LabLegs, 28 in., 2400 lb. load, Qty 4
$3,121
3 Weeks
3 Weeks
Vibration Isolator Set, SL-600 LabLegs, 10 in., 3600 lb. load, Qty 6
$4,678
3 Weeks
3 Weeks
Vibration Isolator Set, SL-600 LabLegs, 13.5 in., 3600 lb. load, Qty 6
$4,678
3 Weeks
3 Weeks
Vibration Isolator Set, SL-600 LabLegs, 16 in., 3600 lb. load, Qty 6
$4,678
3 Weeks
3 Weeks
Vibration Isolator Set, SL-600 LabLegs, 19.5 in., 3600 lb. load, Qty 6
$4,678
3 Weeks
3 Weeks
Vibration Isolator Set, SL-600 LabLegs, 22 in., 3600 lb. load, Qty 6
$4,678
3 Weeks
3 Weeks
Vibration Isolator Set, SL-600 LabLegs, 23.5 in., 3600 lb. load, Qty 6
$4,678
3 Weeks
3 Weeks
Vibration Isolator Set, SL-600 LabLegs, 28 in., 3600 lb. load, Qty 6
$4,678
3 Weeks
3 Weeks

Specifications

  • Load Capacity per Isolator
    SL-600: 600 lb (272 kg)
    SL-1200: 1200 lb (544 kg)
  • Type
    Closed Pneumatic Vibration Isolator
  • Tie Bar Flange
    No
  • Horizontal Isolation, Resonance
    1.5 Hz
  • Horizontal Amplification at Resonance
    13 dB
  • Horizontal Isolation, 10 Hz
    98%
  • Vertical Isolation, Resonance
    SL-600: 3.5 Hz
    SL-1200: 3.2 Hz
  • Vertical Amplification at Resonance
    9 dB
  • Vertical Isolation, 10 Hz
    96%

Features

Pneumatic Isolation Solution at a Very Affordable Price

LabLegs™ SL isolators feature Newport's SLM Series Air Isolation Mounts with different load capacity options mounted on a robust cylinder frame. To be more specific, SL-600 and SL-1200 series incorporate SLM-6A and SLM-12A, respectively. The rigid wall design of the air mount provides better isolation than traditional air bladder design, delivering 96% isolation (vertical) and 98% isolation (horizontal) at 10 Hz for SL-1200 at full load. Once filled with air they are virtually maintenance free.

Tie-Bar Flange Option

SL pneumatic vibration isolators are available with tie-bar flanges at the base. The tie-bar flange is compatible with our optical table tie-bar systems. Optical table support tie-bars increase the stability of your optical table. They are available in kits for various standard size optical tables with and without casters for moving the table system. We also offer complete optical table and support systems that include the optical table, isolators, and support frames that incorporate tie-bars between the isolators.

Modular Support Base

Our SL and RL optical table supports are built on modular support bases. Interchangeable spacer bases of different heights allow convenient cost-effective adjustment of working surface height or retrofitting of caster systems. Simply order new LLS series support bases to change your isolator to a new height. For example, if you currently have 16 in. legs and would like to increase your leg height to 23.5 in., you would order four LLS-23.5 to change four legs to 23.5 in. leg height. Leg spacers for height adjustment are only compatible with 13.5 inch or taller SL or RL support legs.

Accessories