Vibration Isolator Set, SL-1200 LabLegs, 13.5 in., 4800 lb. Load, Qty 4

  • Isolator Height
    13.5 in. (342.9 mm)
  • Load Capacity per Isolator
    1200 lb (544 kg)
  • Number of Isolators
    4
  • Tie Bar Flange
    No
  • Horizontal Isolation, Resonance
    1.5 Hz  
  • Horizontal Amplification at Resonance
    13 dB  
  • Horizontal Isolation, 10 Hz
    98%
  • Vertical Isolation, Resonance
    3.2 Hz  
  • Vertical Amplification at Resonance
    9 dB  
  • Vertical Isolation, 10 Hz
    96%
  • Maximum Air Pressure
    80 psi (551 kPa)
  • Crated Weight
    160 lb
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C