Support Rod, Microlock Breadboard, 10 in. Height, 1.56 in. Diameter, 1/4-20

The XP-10 Post attaches directly to Microlock™ Tiedowns in a breadboard providing a stable way to offset a breadboard from its primary support. The post has a 10.0 in. height and 1/4-20 thread. Intermediate heights can be achieved by using the Model P-3, P-5, or P-7 platform posts between the breadboard and the support post.
Specifications
- TypeOptical Support Post
- Mounting Holes1/4-20
- Height10 in.
- Diameter1.56 in.
Resources & Downloads
2D Product Drawings
XP-SERIES Drawing(76.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-8Q20-10Thread Adaptor, 8-32 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8673Adjustment Tool, Microlock | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XP-15Support Rod, Microlock Breadboard, 15 in. Height, 1.56 in. Diameter, 1/4-20 | 2 Weeks | ||||
![]() | XP-20Support Rod, Microlock Breadboard, 20 in. Height, 1.56 in. Diameter, 1/4-20 | 3 Weeks | ||||
![]() | XP-5Support Rod, Microlock Breadboard, 5 in. Height, 1.56 in. Diameter, 1/4-20 | In Stock | ||||
![]() | Microlock-FTLeveling Foot, 1/4-20 Thread, Microlock | 3 Weeks | ||||
![]() | ND50-AElastomeric Isolation Mount, NewDamp, 17-28 lb., Microlock Compatible |
1.5-in. Diameter Spacers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-0.063-SPedestal Pillar Spacer, 0.063 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-0.25-SPedestal Pillar Spacer, 0.25 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-0.50-SPedestal Pillar Spacer, 0.50 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-0.125-SPedestal Pillar Spacer, 0.125 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















