About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale. The recommended replacement product is U-37X-LC.
UV Objective Lens, 37x, 0.11 NA, 3.41 Focal Length, 245-440nm




UV Objective Lens, 37x, 0.11 NA, 3.41 Focal Length, 245-440nm
Model: U-37X
The U-37X UV 37x Objective Lens has a rear conjugate corrected for infinity, making it ideal for UV laser applications. Computer-optimized optical designs yield wavefront quality better than λ/5 from 350–1064 nm. Damage threshold exceeds 8 J/cm2 with 12 nsec pulses at 1064 nm. Our standard AR.10 antireflection coating is optimized for 245–440 nm. The housing has a standard microscope objective thread for easy mounting.
Specifications
- Objective TypeUV Microscope
- Magnification37x
- Numerical Aperture0.11
- Wavelength Range245-440 nm
- Effective Focal Length (EFL)3.41 mm
- Working Distance2.42 mm
- Clear Aperture0.75 mm

- Objective TypeUV Microscope
- Magnification37x
- Numerical Aperture0.11
- Wavelength Range245-440 nm
- Effective Focal Length (EFL)3.41 mm
- Working Distance2.42 mm
- Clear Aperture0.75 mm

Resources & Downloads
Other
U-37X_ROHS(146.7 kB, PDF)
2D Product Drawings
U-27X & U-37X(86.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity | UNIVERSAL | In Stock | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






