Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

UV Objective Lens, 37x, 0.11 NA, 3.41 mm Focal Length, 245-440 nm

Specifications

  • Objective Type
    UV Microscope
  • Magnification
    37x
  • Numerical Aperture
    0.11
  • Wavelength Range
    245-440 nm
  • Effective Focal Length (EFL)
    3.41 mm
  • Working Distance
    2.42 mm
  • Thread Type
    0.800-36 RMS
  • Clear Aperture
    0.75 mm
  • Damage Threshold
    2 J/ cm2, 10 ns, 10 Hz at 355 nm

Resources & Downloads

Other
2D Product Drawings