Sorry, this product is no longer offered for sale. It was discontinued on Sep 19, 2019 For recommended replacements see incoherent-light-sources. The recommended replacement product is TLS130B-300X.
Light Source, Tunable, 300-1800 nm, 300 W Ozone Free Xe, RS232/GPIB, Interchangeable Slits

The TLS-300XR is part of Oriel’s upgraded Tunable Light Source (TLS) Series: a compact, fully assembled illuminator solution.
This complete plug and play system consists of the following components mounted to a custom baseplate:
- 6258 300 W Ozone Free Xenon Arc Lamp
- 66902 Research Arc Lamp Housing
- CS130-RG-3-FH Cornerstone 130 Monochromator
- OPS-A500 DC Arc Lamp Power Supply
Each system is pre-aligned during production and packaged with the unit’s final test data. TRACQ-BASIC-V066, the most advanced version of Oriel’s Data Acquisition and Spectroscopy Control software is included and can be used to remotely control the TLS by PC via the monochromator’s RS232 or GPIB (IEEE-488) port. Resolution up to 0.7 nm is possible over a wavelength output of 300-1800 nm. Output resolution and light throughput can be adjusted by changing the fixed slits at the input and output of the monochromator. Fixed slit pairs of 280 µm and 600 µm widths are included with system. Fixed slits of additional slit widths are available separately from Oriel Instruments.
This new generation of TLS includes a manual iris aperture on the output of the system as well as LT10-UADPT, a removable mechanical flange used to couple Oriel Instruments' 1.5 inch products to 1.0 inch for increased compatibility with Newport products.
Due to its intense UV spectral output profile below 400 nm, Oriel recommends wearing the necessary safety equipment such as UV protective eyewear. Safety goggles or spectacles are offered separately.
Specifications
- Lamp TypeXe, Ozone Free
- Lamp Wattage300 W
- Tunable Range300-1800 nm
- Flange Series Size1.5 Inch Female and 1 in. Lens Tube
- Output Beam Size21.59 ± 1.27 mm
- Computer InterfacesRS232 or GPIB
- Spectral Resolution5 nm
- Average life1000 h
- Beam Divergence, Half Angle0.875±0.125°
- Beam Uniformity±15 %
- Operating ModeConstant Current, Power, or Intensity
- Wavelength Accuracy1 nm
- Wavelength Repeatability± 0.11 nm
- Light Ripple< 1 % rms
- Power Requirements100 to 240 VAC, 47 - 63 Hz
- Lamp Current13 A
- Operating Temperature15 to 40°C
- Weight152 lbs.
- Dimensions762 x 457 x 394 mm
Resources & Downloads
3D Product Models
Manuals
Oriel Legacy TLS Light Source System User's Manual(2.6 MB, PDF) Oriel TracQ Basic Software Quick Start Guide(617.7 kB, PDF)
Literature
Oriel Legacy Tunable Light Source- Xe Lamp Datasheet(2.1 MB, PDF)
Related Products
Spare Parts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66160Lamp Socket Adapter, 300 W Xe Lamp, For Research Housing | In Stock | ||||
![]() | 6258Xenon Arc Lamp, 300 W, Ozone Free | In Stock | ||||
![]() | 70040Cable, RS-232 Serial Communication, 6 Foot (1.8 Meter) Length | In Stock | ||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock | ||||
![]() | LT10-UADPTAdapter, Oriel® 1.5-Inch Series Flange to Newport 1-Inch LT Series | In Stock | ||||
![]() | 77216Fixed Slit, 600 µm Width, 18 mm Height | In Stock | ||||
![]() | 77217Fixed Slit, 280 µm Width, 18 mm Height | In Stock |
Monochromator Factory Services
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CS130-MCAL-OPT1Calibration Service, 1 Year, Cornerstone CS130B Monochromators | |||||
![]() | CS130-MCAL-OPT2Calibration Service, 3 Year, CS130B, Grating & Mirror Upgrade | |||||
![]() | CS130-MCAL-OPT3Repair Service, Cornerstone CS130B Monochromators |

















