Air Bearing Stage, SinguLYS B-1200

  • Bearings
    Vacuum/pressure air bearing
  • Drive Type
    Ironcore linear motor
  • Maximum Acceleration
    2 G
  • Maximum Speed
    2.5 m/s
  • On-Axis Accuracy
    ± 0.5 µm
  • Pitch
    20 µrad
  • Roll
    20 µrad
  • Yaw
    20 µrad
  • Travel Range
    1200 mm