Plano-Convex Lens, Fused Silica, 12.7 mm, 75.6 mm EFL, Uncoated

The SPX115 Fused Silica Plano-Convex Lens is an uncoated, 1/2 inch (12.7 mm) diameter, fused silica plano-convex lens with an effective focal length of 75.6 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's UV grade fused silica precision plano-convex lenses are polished to tight tolerances using master test plates to ensure minimum wavefront distortion. UV grade fused silica will not fluoresce under UV light and is resistant to radiation. And for high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage.
Resources & Downloads
Other
SPX115 RoHS Certificate(703 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







