Sorry, this product is no longer offered for sale.
Gimbal Optical Mount, 51 mm Diameter, No Actuators

The SL51N Gimbal Optical Mount is a true gimbal mount for high-resolution azimuth and elevation adjustment of 51 mm diameter mirrors and beamsplitters. The fixed rotational axes intersect at the front surface of the optic, allowing simple, non-coupled rotation without translation. The gimbal design also greatly reduces beam wander and optical path-length changes. These mounts are designed for maximum clear aperture of the transmitted beam at a 45° incident angle. SL Mounts are designed for a single nominal optical diameter for positive, made-to-fit three-point mounting inside the gimbal body. The base plate can be mounted in two places which allows you to convert between right-hand and left-hand operation. SL Series Mounts are configured with a base plate and riser (if required) for a nominal 50 or 75 mm optical axis height. Riser blocks of 25 mm and 50 mm may be placed in any combination beneath the base plate to achieve any optical axis height (>75) which is a multiple of 25 mm. For continuously variable height adjustment we recommend the ECN-80 elevator base. This version does not include actuators.
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RH-25Riser Base, 25 mm, SL Series Optical Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RH-50Riser Base, 50 mm, SL Series Optical Mounts | In Stock | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SL25.4BDGimbal Optical Mount, 1.0 in., 2 BD Differential Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL76.2BMGimbal Optical Mount, 3.0 in. Diameter, (2) BM Micrometers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL76.2BDGimbal Optical Mount, 3.0 in., (2) BD Differential Micrometers | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HR-6Micrometer Head, High Resolution, 0.5 µm Sensitivity, 6 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM17.04NMicrometer Head, Standard Resolution, 4 mm Travel, 23 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD17.04Differential Micrometer Head, 4.3 mm Coarse, 0.3 mm Fine, 11 lb. Load | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BHC17.04Adjustment Screw, Hex, M12 x 0.50, 4mm Travel, BHC Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













