Sorry, this product is no longer offered for sale. It was discontinued on Apr 26, 2024
Gimbal Optical Mount, 50 mm Diameter, (2) BM Micrometers

The SL50BM Gimbal Optical Mount is a true gimbal mount for high-resolution azimuth and elevation adjustment of 50 mm diameter mirrors and beamsplitters. The fixed rotational axes intersect at the front surface of the optic, allowing simple, non-coupled rotation without translation. The gimbal design also greatly reduces beam wander and optical path-length changes. These mounts are designed for maximum clear aperture of the transmitted beam at a 45° incident angle. SL Mounts are designed for a single nominal optical diameter for positive, made-to-fit three-point mounting inside the gimbal body. The base plate can be mounted in two places which allows you to convert between right-hand and left-hand operation. SL Series Mounts are configured with a base plate and riser (if required) for a nominal 50 or 75 mm optical axis height. Riser blocks of 25 mm and 50 mm may be placed in any combination beneath the base plate to achieve any optical axis height (>75) which is a multiple of 25 mm. For continuously variable height adjustment we recommend the ECN-80 elevator base. For general applications the included BM17.04N Micrometer drives supply graduated settings for repeatable positioning.
Specifications
- TypePrecision
- MechanismGimbal
- Optic Diameter50 mm
- Number of Actuators2
- Actuator DriveMicrometer
- Actuator LocksNo
- θx, θy
- 3.9 arc sec
- Angular Range±2°
- Optic LoadingRear
- MaterialStainless Steel
- Micrometer
- Thread Type1/4-20 (M6) SLOT
- Optical Axis Height75 mm
- Optic Thickness1-15 mm
- Optic MountingRetaining Plate
Resources & Downloads
Other
SL50BM RoHS Certificate(284.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RH-25Riser Base, 25 mm, SL Series Optical Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RH-50Riser Base, 50 mm, SL Series Optical Mounts | In Stock | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SL51BDGimbal Optical Mount, 2.0 in., (2) BD Differential Micrometers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL25.4BMGimbal Optical Mount, 1.0 in. Diameter, (2) BM Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BM25.40Micrometer Head, Standard Resolution, 40 mm Travel, 100 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.16Micrometer Head, Standard Resolution, 16 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM17.25Micrometer Head, Standard Resolution, 25 mm Travel, 23 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.5Micrometer Head, Standard Resolution, 5 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.25Micrometer Head, Standard Resolution, 25 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














