Sorry, this product is no longer offered for sale. It was discontinued on Apr 26, 2024
Lens Mount, M30 x 0.75, 32.5 mm Optical Axis Height, 4-40 & 1/4-20

The SB32.25.4 Lens Barrel Holder is available to mount B25.4 Series (25.4mm) Lens Barrels on a post or in the X26 rail system. The standard optical axis height for SB32 is 32.5 mm. These holders can be directly fixed to the CN26 Carriers and will have a 40 mm center height above the rail. The SB32.25.4 is delivered with three screws, three washers, and a retaining ring that permits direct assembly of mirrors and other optics. It has M30 x 0.75 thread.
Specifications
- TypeLens Mount
- Thread TypeM30 x 0.75
- Optical Axis Height32.5 mm
- Mounting Threads4-40 & 1/4-20
Resources & Downloads
2D Product Drawings
SBSERIES DWG-S(105.7 kB, PDF) SBMOUNTS.ONR-S(100.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CL6-25Carriage Lock, UMR5.25 | In Stock | ||||
![]() | CL6-5Carriage Lock, UMR5.5 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR5.16Linear Stage, Double-Row Ball Bearings, 0.63 in., 4-40, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR5.25Linear Stage, Double-Row Ball Bearings, 0.98 in., 4-40, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR5.5Linear Stage, Double-Row Ball Bearings, 0.20 in., 4-40, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SB19.18Objective Lens Mount, 0.800-36, 19.5 mm Optical Axis Height, 4-40 & 1/4-20 | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CN26-12Optical Rail Carrier, 12 mm Length, 1/4-20 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CN26-40Optical Rail Carrier, 40 mm Length, 1/4-20 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SJ25.4Kinematic Mirror Mount, 25.4 mm, ±1° tip/tilt, 4-40 & 1/4-20 | |||||
![]() | CN26-90Optical Rail Carrier, 90 mm Length, 1/4-20 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SB18YZBHCXY Optic Positioner, Precision, BHC Lockable Adjustment Screws | In Stock |












