Optical Window, Sapphire, 23.75 mm Diameter, 1.00 mm Thick

The SAW22 is a Sapphire Window, 23.75 mm in diameter and 1.00 mm thick, uncoated. Sapphire windows are ideal for applications where high pressure, vacuum, or corrosive atmospheres are a consideration. Sapphire, a single crystal form of Al2O3, is resistant to attack by strong acids due to its high dielectric constant. It has high compressive strength and a high melting point. It is also resistant to UV radiation darkening. Please note these sapphire windows are provided in random axis orientation by default and its birefringent nature could affect the polarization state of your application.
Handles High Temperatures and Pressures

Sapphire windows are highly tolerant of extreme temperature and pressure differences. These windows are commonly used as viewports enable viewing inside of vacuum chambers, or chambers containing high temperature plasma.
Wide Transmittance Range

Uncoated Sapphire is transparent across a wide wavelength range from 170 nm to 5.5 µm.
Unique Sapphire Material Properties
Sapphire is a single crystal form of Al2O3, with a favorable combination of chemical, mechanical and optical properties. Sapphire is resistant to attack by strong acids, enabling use in a corrosive atmosphere. It is resistant to scratch and abrasion with very high Knoop hardness of 1800 parallel to the optic axis (C-axis), 2200 perpendicular to the optic axis. The SAW series sapphire windows are provided with a random axis orientation. As sapphire is slightly birefringent, this may result in slight alteration of the polarization state of transmitted light.
Specifications
- Diameter23.75 mm
- MaterialSapphire
- Antireflection CoatingUncoated
- Surface Flatness2λ @ 633 nm
- Surface Quality80-50 scratch-dig
- Thickness1.0 mm
- Thickness Tolerance± 0.05 mm
- Parallelism≤3.5 arc min
- Cleaning
- Clear ApertureCentral 90% of diameter
- Diameter Tolerance± 0.10 mm
- Birefringence0.008 for visible light orthogonal to optical axis
- Edge FinishGround and beveled
- Surface Roughness0.1 µm per inch
- Thermal Expansion Coefficient8.4 x 10-6 K-1
- Thermal Limit22 W m-1 K-1
- Wavelength Range150 to 5000 nm
Resources & Downloads
2D Product Drawings
90040235 Drawing.pdf(99.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CAW14Optical Window, Calcium Fluoride, 25.0 mm Dia., 3.0 mm thick, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BW40-30Optical Window, Parallel, N-BK7, 25.4 mm, λ/20, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MGW12Optical Window, Magnesium Fluoride, 25.0 mm Diameter, 3.0 mm Thick | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10QW40-30Optical Window, Parallel, UV Fused Silica, 25.4 mm, ≤λ/20, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSW15Parallel Optical Window, UV Fused Silica, 25.0 mm, λ/10, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LCM-1Lens Mount, Self-Centering, 3.2-27 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












