Motorized Rotation Stage, High Speed, High Accuracy, Low Profile

  • Angular Range
    360°
  • Maximum Speed
    1800°/s
  • Minimum Incremental Motion
    0.01 mdeg
  • Peak Motor Torque
    11 Nm
  • Centered Load Capacity
    50 N
  • Bi-directional Repeatability, Typical
    ±0.0975 mdeg
  • Accuracy, Guaranteed
    ±1 mdeg
  • Wobble, Typical
    ±12 µrad
  • Wobble, Guaranteed
    ±26 µrad
  • Eccentricity, Typical
    ±0.5 µm
  • Eccentricity, Guaranteed
    ±1 µm
  • MTBF
    20,000 hours @ 30 % duty cycle
  • Cable Length
    5 m
  • Aperture Diameter
    90 mm
  • Weight
    4.5 kg
  • Compliance
    RoHS 3, CE, UKCA