OBSOLETE PRODUCT - Please see: PSM2SG

Piezo Steering Mirror Mount, 2x2mrad x16 µm, Strain Gauge, XPS compatible

  • Axial Stiffness
    50 N/μm
  • Nonlinearity
    0.5% (typical)
  • Motorized Axes
    3
  • Angular Range
    ±0.115°
  • Cable Length
    1.2 m
  • Mechanism
    Steering Mirror
  • Weight
    85 g  
  • Capacitance
    1.8 µF  
  • Frequency
    5400 Hz  
  • Load Capacity
    1 N  
  • Open Loop Linear Resolution
    0.03 nm  
  • Open Loop Angular Resolution
    0.004 µrad  
  • Closed Loop Linear Resolution
    3 nm  
  • Closed Loop Angular Resolution
    0.04 µrad