High-Energy Pinhole, Molybdenum, 10 µm, Unmounted

The PH-10 High Energy Pinhole Aperture is fabricated from ultra-thin molybdenum, a refractory alloy with high heat conductivity and melting point. This material exhibits almost no warping due to localized heating by the laser. A smooth 10 ± 1 µm diameter hole with extremely low ellipticity is produced using laser drilling techniques. These pinholes have a laser damage threshold of 75 MW/cm2 CW and are suitable for pulsed laser use up to 700 mJ/cm2. This version is unmounted.
Specifications
- TypeHigh Energy Pinhole
- MountingUnmounted
- Aperture Diameter10 µm
- Aperture Diameter Tolerance±1 µm
- MaterialMolybdenum
- Diameter9.525 mm
- Diameter Tolerance±0.125 mm
- Damage Threshold75 MW/cm2 CW, 700 mJ/cm2 with 10 nsec pulses, typical
- Thickness15.24 µm
- Use
or Pinhole Mounts
Resources & Downloads
Other
PH-10 RoHS Certificate(262.8 kB, PDF) PH-10_ROHS2-2021.pdf(279.6 kB, PDF)
2D Product Drawings
PH Series Drawing(73 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 910PH-10High-Energy Pinhole, Molybdenum, 10 µm, 0.875-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900PH-10High-Energy Pinhole, Molybdenum, 10 µm, 900 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-SETHigh-Energy Pinhole Set, Molybdenum, Unmounted | |||||
![]() | 900PH-SETHigh-Energy Pinhole Set, Molybdenum, 5, 10, 15, 25, 50 µm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 910PH-SETHigh-Energy Pinhole Set, Molybdenum, 0.875-20 Thread |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 910P-MNTHigh-Energy Pinhole, Requires Molybdenum Pinhole, 0.875-20 Thread, 910A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 910ASpatial Filter, Compact, Five-Axis, XY θxθy 100TPI, Z 80TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900P-MNTHigh Energy Pinhole Mount, Requires Unmounted Pinhole | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900Spatial Filter, Three-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-900Spatial Filter, Three-Axis, Metric | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PH-5High-Energy Pinhole, Molybdenum, 5 µm, Unmounted | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











