About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
High-Energy Pinhole Set, Molybdenum, 5, 10, 15, 25, 50 µm


High-Energy Pinhole Set, Molybdenum, 5, 10, 15, 25, 50 µm
Model: 900PH-SET
Product Series Overview
900 Series High Energy Mounted Molybdenum PinholesThe 900PH-SET is a set of five pinholes mounted for use with our Model 900 spatial filter. Included are one each of the following pinholes : 900PH-5, 10, -15, -25, and -50.
Specifications
- TypePinhole Set
- Aperture Diameter5, 10, 15, 25, 50 µm
- MaterialMolybdenum
- Diameter9.525 mm
- Diameter Tolerance±0.125 mm
- Damage Threshold75 MW/cm2 CW, 700 mJ/cm2 with 10 nsec pulses, typical
- Thickness15.24 µm
- Use900 Series Spatial Filters
- TypePinhole Set
- Aperture Diameter5, 10, 15, 25, 50 µm
- MaterialMolybdenum
- Diameter9.525 mm
- Diameter Tolerance±0.125 mm
- Damage Threshold75 MW/cm2 CW, 700 mJ/cm2 with 10 nsec pulses, typical
- Thickness15.24 µm
- Use900 Series Spatial Filters
Resources & Downloads
Other
900PH-SET RoHS Certificate(262.7 kB, PDF)
2D Product Drawings
900P-MNT DWG.pdf(207 kB, PDF)


