High-Energy Pinhole, Requires Molybdenum Pinhole, 0.875-20 Thread, 910A Series

The 910P-MNT Pinhole Mount is used for mounting a PH series pinhole for use with a 910A Spatial Filter.
Resources & Downloads
Other
910P-MNT RoHS Certificate(263.6 kB, PDF)
2D Product Drawings
910P-MNT DWG.pdf(369.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PH-10High-Energy Pinhole, Molybdenum, 10 µm, Unmounted | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-25High-Energy Pinhole, Molybdenum, 25 µm, Unmounted | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-20High-Energy Pinhole, Molybdenum, 20 µm, Unmounted | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-5High-Energy Pinhole, Molybdenum, 5 µm, Unmounted | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-1.0High-Energy Pinhole, Molybdenum, 1 µm, Unmounted | |||||
![]() | PH-100High-Energy Pinhole, Molybdenum, 100 µm, Unmounted | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-15High-Energy Pinhole, Molybdenum, 15 µm, Unmounted | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-40High-Energy Pinhole, Molybdenum, 40 µm, Unmounted | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-30High-Energy Pinhole, Molybdenum, 30 µm, Unmounted | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-75High-Energy Pinhole, Molybdenum, 75 µm, Unmounted | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PH-50High-Energy Pinhole, Molybdenum, 50 µm, Unmounted | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 910PH-20High-Energy Pinhole, Molybdenum, 20 µm, 0.875-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 910PH-10High-Energy Pinhole, Molybdenum, 10 µm, 0.875-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 910PH-5High-Energy Pinhole, Molybdenum, 5 µm, 0.875-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 910PH-30High-Energy Pinhole, Molybdenum, 30 µm, 0.875-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 910PH-50High-Energy Pinhole, Molybdenum, 50 µm, 0.875-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 910PH-100High-Energy Pinhole, Molybdenum, 100 µm, 0.875-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 910ASpatial Filter, Compact, Five-Axis, XY θxθy 100TPI, Z 80TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









