Elliptical Mirror Mount, 25.4 mm, Adjustable, 90° Folding, Optics Cage Plus

OpticsCage+ Adjustable Mirror Mount, Ø1 in. Elliptical Mirror, 90° Folding
Specifications
- TypeMirror Mount, Elliptical
- Clear Aperture23.9 mm @ 45°
- Thread Type1.035-40
- Optic Thickness6.4 mm
- MaterialAluminum
- Adjustment Range±4°
Resources & Downloads
Other
OC1-ME RoHS Certificate(278.2 kB, PDF) OC1-ME_RoHS2021.pdf(681.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OC1-A30Cage Adapter to 30 mm Cage System, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-ATAlignment Target, Drop-in, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-XCLCross Clamp, 1.0 in., Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OC1-LH1Lens Mount, Insertable, 1 in. Diameter, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-SLens Mount, Standard, 1 in. Diameter, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-BTTube Mount, Insertable, Aegis Qube Beam Tube, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-XYAdjustable Lens Mount, Insertable, XY Fine, 25.4 mm Diameter, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-XYCAdjustable Lens Mount, Insertable, XY Coarse, 25.4 mm Diameter, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OC1-FHFilter Mount, Insertable, 1 in. Diameter, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-PRPolarizer Rotator, Insertable, 1 in. Dia. NP1 Thd., 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-RMSObjective Lens Mount, Insertable, RMS Thread, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















