About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Standard Magnetic Base, 90 lb. Holding Force, 1/4-20 Thread


Standard Magnetic Base, 90 lb. Holding Force, 1/4-20 Thread
Model: MB-2
Product Series Overview
Hand Switch Magnetic BasesThe MB-2 Standard Magnetic Base provides a single 1/4-20 tapped hole ideal for mounting VPH or VPT Series Post Holders.
Specifications
- TypeMagnetic Base
- Thread Type1/4-20
- Holding Force400 N
- TypeMagnetic Base
- Thread Type1/4-20
- Holding Force400 N
Resources & Downloads
Other
MB-2 RoHS Certificate(278.5 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | MB-1Magnetic Base Plate, Utility, 4 lb. Holding Force, 1/4-20 (M6) CLR. | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MB-3Compact Magnetic Base, 90 lb. Holding Force, 1/4-20 Thread | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MB-2Standard Magnetic Base, 90 lb. Holding Force, M6 Thread | METRIC | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 110Kinematic Magnetic Base, 90 lb. Holding Force, 1/4-20 Thread | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9067-XManual Linear Stage, Crossed-Roller, 1.0 in., 8-32, 1/4-20 | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SDS40Manual Linear Stage, 0.63 in. Travel, Ball Bearings, 6-32 & 1/4-20 Threads | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XYZ-RXYZ Linear Stage, Crossed-Roller, 1 in. Travel, 8-32, 1/4-20 | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |









